SLAU868A august 2022 – july 2023
The TMUXHS221 EVM is designed to operate from an external 5 V power supply using DC jack J11, or a 3.3V external power supply directly applied to J15. The TMUXHS221LV EVM is designed to operate from a 1.8V external power supply directly applied to J15. A power supply current limit of 200 mA is more than adequate to power either EVM.