SLAU902A September 2023 – January 2024
Configuring the address of the TAx5x12 device on the EVM is typically not required for evaluation use, however configuring the address is supported by placing jumper on header J75 to either low (ground), low through a resistor, high (pull-up to AVDD) or high to AVDD through resistor. See table below for the different I2C addressing.
| ADDR Setting | Device Address (7-bit addressing) | Device Address (8-bit addressing) |
|---|---|---|
| Short to Ground | 0x50 | 0xA0 |
| Pull down 4.7KOhm to ground | 0x51 | 0xA2 |
| Pull up 22KOhm to AVDD | 0x52 | 0xA4 |
| Pull up 4.7KOhm to AVDD | 0x53 | 0xA6 |