SLAU948B October 2024 – March 2025 MSPM0G3507
The default pin configurations for ADC voltages are shown in the following tables. In Sensored FOC application, one ADC input is to be connected to the sensed VM motor voltage (VSENVM) for Fault sensing.
The sensed voltage is realized using a resistor divider with an optional bypass filtering cap as shown in Figure 2-3. Size the resistors so any motor voltage transients do not exceed the maximum voltage of the ADC inputs. For more information on the resistor divider ratio, see Section 6.1.2.5.
| MSPM0 Pin | Function | DRV Connection | DRV Function |
|---|---|---|---|
| A1_3 | ADC1, channel 3 input | VSEN -Vm | DC bus voltage output |
| MSPM0 Pin | Function | DRV Connection | DRV Function |
|---|---|---|---|
| A0_4 | ADC0, channel 4 input | VSEN -Vm | DC bus voltage output |
| MSPM0 Pin | Function | HW Connection | DRV Function |
|---|---|---|---|
| A0_1 | ADC0, channel 1 input | VSEN -Vm | DC bus voltage output |