SLAU948B October 2024 – March 2025 MSPM0G3507
Base voltage represents the maximum measurable bus voltage and phase voltages in the motor control system. Input the system base voltage (in volts) in the voltageBase parameter of the System Configuration page in GUI. The user can compute the system base voltage based on the Voltage scaling resistor divider bridge values R1 and R2 and the Full Scale ADC voltage (FSV) of 3.3V as shown in Equation 7.
For example, in a system with resistor divider scaling ratio of 1/20 from DC supply voltage to ADC input, the base voltage or maximum measurable system voltage by the ADC is 3.3V × (1/20) = 66V. For hardware configuration of the voltage divider scaling ratio, see Section 2.3.