SLAU951 June 2025 MSPM0H3216
LP-MSPM0H3216 uses the following devices from Texas Instruments.
| Device Name | Description | Purpose |
|---|---|---|
|
MSP432E401YTPDT |
SimpleLink™ 32-bit ARM Cortex-M4F MCU with Ethernet™, CAN, 1MB Flash and 256kB RAM |
XDS110 Host Device |
| LSF0108PWR | Octal bidirectional multi-voltage-level translator | Level shifting between 3.3V and 5V |
| TPD4E004RSER |
ESD-protection array for high-speed data interfaces, 4 channels |
Protect LP-MSPM0H3216 from ESD damage through USB connector |
|
TPS73533DRBT |
500mA, adjustable, low quiescent current, low-noise, high-PSRR, single-output LDO regulator |
3.3V power XDS110 |
| MSPM0H3216SPTR | Mixed-signal Microcontroller with 32MHz Arm® Cortex®32-bit-M0+ CPU, 64kB flash, and 8kB SRAM |
Evaluation device |