SLAU951
June 2025
MSPM0H3216
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Hardware Overview
2.2
Power Requirements
2.3
XDS110 Debug Probe
2.4
Measure Current Draw of the MSPM0H3216
2.5
Clocking
2.6
BoosterPack Plug-in Module Pinout
3
Software
3.1
Software Development Options
3.2
Out-of-Box GUI
3.3
CCS Cloud
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layout
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Related Documentation
6.1
Supplemental Content
Features
Onboard XDS110 debug probe
Backchannel UART through USB to PC
USB powered
40-pin BoosterPack headers
RC filter for ADC input
Hardware user interfaces
Two buttons; 1 RGB LED, 1 Red LED
External clock crystals