SLAU958A January 2025 – March 2025 MSPM0G3507
Table 5-30 shows the register to configure Flux Control settings.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-7 | Reserved | R | 0h | Reserved |
| 6 | MTPA_EN | R/W | 0b | Enable/Disable Maximum Torque Per Ampere Control
(MTPA) 0h = Disable MTPA 1h = Enable MTPA |
| 5-4 | FLUX_WEAK_REF | R/W | 00b | Modulation Index Reference to be tracked in Flux
Weakening mode 0h = 70% 1h = 80% 2h = 90% 3h = 95% |
| 3-1 | FLUX_WEAK_CURR_ RATIO |
R/W | 000b | Max value of Flux Weakening Current Reference as % of
ILIMIT 0h = Only Circular Limit in Place 1h = 80% 2h = 70% 3h = 60% 4h = 50% 5h = 40% 6h = 30% 7h = 20% |
| 0 | FLUX_WEAK_EN | R/W | 0b | Enable/Disable Flux Weakening Control (MTPA) 0h = Disable Flux Weakening 1h = Enable Flux Weakening |