The default pin configurations for ADC
voltages are shown in the following tables. The required connections are four ADC
inputs:
- Three ADC inputs connected to the
three sensed phase voltages from the motor (VSENA,VSENB, VSENC)
- One ADC input connected to the
sensed VM motor voltage (VSENVM)
The sensed voltages are realized using
a resistor divider with an optional bypass filtering cap as shown in Figure 2-3. Size the resistors so any motor voltage transients do not exceed the maximum
voltage of the ADC inputs. For more information on the resistor divider ratio, see
Section 6.1.6.
Note: Phase voltage sensing is needed
only if initial speed detection feature is required.
Table 2-9 Pin Configurations for ADC
Phase Voltages for DRV8316/DRV8329 /DRV8323- LP MSPM0G3507
| MSPM0 Pin |
Function |
DRV Connection |
DRV Function |
| A1_6 |
ADC1, channel 6 input |
VSENA |
Phase A sensed voltage output |
| A0_7 |
ADC0, channel 7
input |
VSENB |
Phase B sensed voltage output |
| A1_5 |
ADC1, channel 5 input |
VSENC |
Phase C sensed voltage output |
Table 2-10 Pin Configurations for ADC
Phase Voltages for DRV8316/DRV8329/DRV8323 - LP MSPM0G3519
| MSPM0 Pin |
Function |
DRV Connection |
DRV Function |
| A0_0 |
ADC0, channel 0 input |
VSENA |
Phase A sensed voltage output |
| A0_1 |
ADC0, channel 1
input |
VSENB |
Phase B sensed voltage output |
| A0_5 |
ADC0, channel 5 input |
VSENC |
Phase C sensed voltage output |
Table 2-11 Pin Configurations for ADC DC Bus
Voltage Sensing for DRV8316/DRV8329 - MSPM0G3507
| MSPM0 Pin |
Function |
DRV Connection |
DRV Function |
| A1_3 |
ADC1, channel 3
input |
VSEN -Vm |
DC bus voltage output |
Table 2-12 Pin Configurations for ADC DC Bus
Voltage Sensing for DRV8316/DRV8329 - MSPM0G3519
| MSPM0 Pin |
Function |
DRV Connection |
DRV Function |
| A0_4 |
ADC1, channel 3
input |
VSEN -Vm |
DC bus voltage output |
Table 2-13 Pin Configurations for ADC DC Bus
Voltage Sensing for DRV8323 - LP MSPM0G3507
| MSPM0 Pin |
Function |
DRV Connection |
DRV Function |
| A0_2 |
ADC0, channel 2
input |
VSEN -Vm |
DC bus voltage output |
Table 2-14 Pin Configurations for ADC DC Bus
Voltage Sensing for DRV8323 - LP- MSPM0G3519
| MSPM0 Pin |
Function |
DRV Connection |
DRV Function |
| A0_12 |
ADC0, channel 2
input |
VSEN -Vm |
DC bus voltage output |