SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
The high-frequency external clock (HFCLK) is the output of the high-frequency external clock selection mux, and can be selected as either the high-frequency oscillator (HFXT) output or the high-frequency digital clock input (HFCLK_IN).
The HFCLK can be used as the source for the following clocks:
The HFCLK is only available in RUN and SLEEP modes. HFCLK is automatically disabled by SYSCTL in all other modes, along with the HFXT itself (if enabled).