SLAU966 February 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0C1105 , MSPM0C1106 , MSPM0C1106-Q1 , MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3216 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2228
MSPM0 and NXP's M0 MCUs both offer various timers. MSPM0 offers timers with varying features that support use cases from low-power monitoring to advanced motor control.
| Feature | S32K1xx Timers | KEA128x Timers | KM35x Timers | MSPM0G Timers | MSPM0L and MSPM0C Timers |
|---|---|---|---|---|---|
| Resolution | 16 bit | 16 bit | 16 bit | 16 bit, 32 bit | 16 bit |
| PWM | Yes | Yes | Yes | Yes | Yes |
| Capture | Yes | Yes | Yes | Yes | Yes |
| Compare | Yes | Yes | Yes | Yes | Yes |
| One-shot | Yes | Yes | Yes | Yes | Yes |
| Up down count functionality | Yes | Yes | Yes | Yes | Yes |
| Power Modes | Yes | Yes | Yes | Yes | Yes |
| QEI support | No | No | No | Yes | No |
| Programmable prescaler | Yes | Yes | Yes | Yes | Yes |
| Shadow register mode | No | No | No | Yes | Yes |
| Events/Interrupt | Yes | Yes | Yes | Yes | Yes |
| Fault Event Mechanism | Equivalent | Equivalent | Equivalent | Yes | No |
| Auto reload functionality | Yes | Yes | Yes | Yes | Yes |
Timer code examples
Information about timer code examples can be found in the MSPM0 SDK examples guide.