SLAZ709A October   2017  – June 2025 MSP432E401Y , MSP432E411Y

 

  1.   1
  2. 1MSP432E4 SimpleLink™ Microcontrollers
    1. 1.1 Introduction
    2. 1.2 Device Nomenclature
    3. 1.3 Device Markings
    4. 1.4 Errata Overview
    5. 1.5 Errata Descriptions
      1.      ADC#13
      2.      ADC#14
      3.      EPI#01
      4.      GPIO#09
      5.      GPTM#09
      6.      GPTM#15
      7.      HIB#10
      8.      HIB#16
      9.      HIB#18
      10.      HIB#19
      11.      MEM#07
      12.      MEM#15
      13.      MEM#16
      14.      PWM#04
      15.      PWM#05
      16.      PWM#06
      17.      QEI#01
      18.      SSI#03
      19.      SSI#05
      20.      SSI#06
      21.      SSI#07
      22.      SSI#08
      23.      SYSCTL#03
      24.      SYSCTL#18
      25.      SYSCTL#24
      26.      USB#04
      27.      WDT#08
    6. 1.6 Appendix 1
    7. 1.7 Appendix 2
  3. 2Trademarks
  4. 3Revision History

PWM#04

PWM generator interrupts can only be cleared 1 PWM clock cycle after the interrupt occurs

Description

A write of 1 to the PWMxISC register is expected to clear the corresponding generator interrupt status on the next system clock. However, the write will clear the generator interrupt status on the next PWM clock. Any write to the PWMxISC to clear the interrupt before the next PWM clock will be ignored and the interrupt will be re-asserted.

Workaround

After the interrupt is asserted, the CPU must wait for one PWM clock cycle before writing 1 to the PWMxISC to clear the corresponding generator interrupt status. The larger the PWM clock divider value, the longer the system delay to clear the interrupt.