SLAZ709A October   2017  – June 2025 MSP432E401Y , MSP432E411Y

 

  1.   1
  2. 1MSP432E4 SimpleLink™ Microcontrollers
    1. 1.1 Introduction
    2. 1.2 Device Nomenclature
    3. 1.3 Device Markings
    4. 1.4 Errata Overview
    5. 1.5 Errata Descriptions
      1.      ADC#13
      2.      ADC#14
      3.      EPI#01
      4.      GPIO#09
      5.      GPTM#09
      6.      GPTM#15
      7.      HIB#10
      8.      HIB#16
      9.      HIB#18
      10.      HIB#19
      11.      MEM#07
      12.      MEM#15
      13.      MEM#16
      14.      PWM#04
      15.      PWM#05
      16.      PWM#06
      17.      QEI#01
      18.      SSI#03
      19.      SSI#05
      20.      SSI#06
      21.      SSI#07
      22.      SSI#08
      23.      SYSCTL#03
      24.      SYSCTL#18
      25.      SYSCTL#24
      26.      USB#04
      27.      WDT#08
    6. 1.6 Appendix 1
    7. 1.7 Appendix 2
  3. 2Trademarks
  4. 3Revision History

SSI#07

SSI transmit interrupt status bit is not latched

Description

SSI Transmit Interrupt Status Bit does not work correctly.

  • For Master Mode with interrupts when transmit FIFO is half full or less. SSIMIS will be asserted every time the TXFIFO drops below half FIFO threshold causing the interrupt to be asserted all the time even if SSIICR register is used to clear the Interrupt condition

Workaround

In the interrupt handler on completion of the transfer from the buffer to SSIDR clear the SSIIM.TXIM to stop any further interrupts. When the next set of interrupts are required for transmission then set the SSIIM.TXIM bit.