SLCS146H February   2005  – March 2025 LM4041A12 , LM4041B , LM4041B12 , LM4041C , LM4041C12 , LM4041D , LM4041D12

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
    1.     Pin Functions
    2.     Pin Functions: ADJ Pinouts
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  LM4041x12I Electrical Characteristics
    5. 5.5  LM4041x12I Electrical Characteristics
    6. 5.6  LM4041x12Q Electrical Characteristics
    7. 5.7  LM4041xI (Adjustable Version) Electrical Characteristics
    8. 5.8  LM4041xI (Adjustable Version) Electrical Characteristics
    9. 5.9  LM4041xQ (Adjustable Version) Electrical Characteristics
    10. 5.10 Typical Characteristics
  7. Functional Block Diagram
  8. Application Information
    1. 7.1 Output Capacitor
    2. 7.2 SOT-23 and SC-70 Pin Connections
    3. 7.3 Adjustable Version
    4. 7.4 Cathode and Load Currents
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Trademarks
    3. 8.3 Electrostatic Discharge Caution
    4. 8.4 Support Resources
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic Discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(3) ±500
JEDEC document JEP155 states that 500V HBM allows safe manufacturing with a standard ESD control process.
The human-body model is a 100pF capacitor discharged through a 1.5kΩ resistor into each pin. The machine model is a 200pF capacitor discharged directly into each pin. All pins are rated at 2kV for human-body model, but the feedback pin which is rated at 1kV.
JEDEC document JEP157 states that 250V CDM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 250V CDM is possible with the necessary precautions.