SLLA454A April 2019 – August 2024 TUSB211A , TUSB212 , TUSB213 , TUSB214 , TUSB215 , TUSB216 , TUSB217A
Many automotive applications require long cable reach for smart phone data communication and charging between head unit or media hub ports. USB2.0 does not guarantee compliance beyond 1.5m cable length, in such applications we need to add re-drivers to preserve the signal integrity.
The applications where USB2.0 re-drivers can be used in automotive are:
AUTOMOTIVE USB CHARGE: (A to C point)
DIGITAL COCKPIT PROCESSING UNIT: (A to B point)
Systems sending USB2 data must pass a near-end USB 2.0 compliance eye diagram at the connector located at the far end of the cable, that is The Remote Port.
System fails USB 2.0 compliance when in channel is loss is high, for example, during high temperatures or when using long cables. USB2.0 does not guarantee compliance beyond 1.5m, hence re-driver is needed. User’s personal device cannot communicate with vehicle head unit.
The TUSB21x-Q1 can be implemented to enable support of up to a five-meter cable to pass USB 2.0 near-endeye testing, CarPlay, and Android auto compliance.
Different Automotive Applications of USB2.0 shows a typical car where we see the various points where signal transmission occurs. From A to C for automotive USB charge, and from A to B for a digital cockpit processing unit. The long distance between the various points warrants the use of a USB2.0 re-driver.
Figure 4-1 Different
Automotive Applications of USB2.0Figure 4-2 shows a passing near-end eye diagram using the TUSB217 with a 5m cable. The TUSB217 is also capable of passing the near-end eye diagram across various different cable lengths up to 5m with a single configuration (with typical 28AWG USB cables).
Figure 4-2 TUSB217 Signal Recovery