SLLA486A May 2020 – May 2021 ISO1042 , ISO1042-Q1 , ISO1044 , ISO1050 , ISOW1044
A stub is the electrical length of cable between a node’s terminal and connection to the CAN bus as shown in Figure 13-1. Since stub-lines are unterminated, signal reflections can develop in a stub that drives signal levels back and forth across a receiver's input thresholds, creating errors.
The ISO 11898-2 Standard specifies a maximum bus length of 40 meters, max speed of 1 Mbps, and maximum stub length of 0.3 meters. However with careful design, stub lengths can be longer. Below is a conservative rule of thumb to calculate maximum stub length with the idea that signal reflection due to a stub remains during transition time itself and dies down later. Designs with longer stubs than this may be possible with slower data rates and if the signal quality is acceptable in the network. We recommend system designers perform thorough testing with their network design to arrive at a conclusion.
For ISO1044: Fall time= 40 ns typical, say if x is stub length in meters, signal travels at 5 ns/meter in twisted pair cable.
Putting values in Equation 3, 2*x*5 ns/m <= (1/3)*40
x<= 1.33 meters.