SLLA498 October   2020

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
  4.   6
    1.     7
    2.     8
    3.     9
  5.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
  6.   18
    1.     19
    2.     20
    3.     21
    4.     22
    5.     23
    6.     24
  7.   25
    1.     26
    2.     27
  8.   28
  9.   29

Solar String Inverters

Figure 2-1 shows the typical architecture of a solar string inverter.

GUID-20200921-CA0I-STJG-BQMV-1ZWT0NJSKCPP-low.gifFigure 2-1 Block Diagram of Solar String Inverter.

As Figure 2-1 illustrates, there are two major power blocks in the string inverter. The first is a DC/DC power stage that converts the variable string output to a stable high-voltage DC link suitable for DC/AC inverter stage. For a single phase power stage, it is typically 400 V and for three phase, around 800 V. This DC/DC stage also works as a Maximum Power Point Tracking (MPPT) converter. This DC link voltage is converted to AC voltage at the grid voltage level by the second block which is a DC/AC inverter power stage. A more detailed block diagram of Solar String inverter is available on TI's String inverter applications page.