SLLA636A June 2024 – August 2024 TCAN3403-Q1 , TCAN3404-Q1
As shown in Figure 2-1, for the driver to produce a minimum differential voltage of 1.5V across the CAN high and CAN low terminals, high- and low-side transistors (highlighted in the dotted-red rectangle in Figure 2-1) must be sized appropriately so that the maximum drop across them is 3V when operating from a 4.5V supply (since the main 5V supply can vary by ±10%).
The CAN bus transceiver may be the only 5V component in the subsystem. With the modern MCU’s I/O supply going down to 3.3V, it is possible to eliminate the 5V rail altogether, resulting in power-stage simplification and cost savings by reducing the bill of materials and PCB space. A high bus-fault-tolerant CAN bus transceiver that is footprint-compatible to standard 5V CAN transceivers, and that operates from a single 3.3V supply, can help simplify designs and reduce cost by eliminating the need for a dedicated 5V supply.
| Parameter | Conditions | Min (V) | Max (V) |
|---|---|---|---|
| VCANH | Dominant output, Bus load 50 Ω ≤ RL ≤ 65 Ω | 2.75 | 4.5 |
| VCANL | 0.5 | 2.25 |