SLLA660 December 2024 THVD1400 , THVD2410
RS-485 is a long-distance differential interface that can communicate at relatively high speeds with enhanced signal integrity. When designing for a RS-485 transceiver in a system, it can be efficient to minimize the amount of logic lines that connect to each transceiver where possible. A microcontroller can have limited GPIOs to control the RS-485 transceiver. One method to reduce the logic lines is to combine the driver and receiver enable pin as shown in Figure 1-1.
When the driver and receiver enable pins are shorted together, there are particular setups that can cause glitches. If the RC time constant on the bus is long enough, a low voltage can be read on the receiver pin right after the device is switched from transmitting to receiving. This voltage low can be read as a 0 bit. Because the R line is held high, this 0 bit can be interpreted as a start condition by the UART protocol.
This document includes the theoretical analysis behind these undesired behaviors. A half-duplex RS-485 transceiver is tested to demonstrate the majority of RS-485 transceivers. A timer-based fail-safe transceiver is also tested as the glitch can trigger this feature. Specifically, THVD1400 is representative of all general half-duplex devices in testing, and THVD2410 is tested to demonstrate the timer-based fail-safe scenario. Finally, a combination of workarounds are provided, followed with test data showcasing this.