SLLA665 April 2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D , MCF8329A , MCF8329A-Q1
Tuning the open loop and handoff stage is a critical part in running a BLDC motor reliably in closed loop. The device needs to accurately sense motor back-emf and rotor position before transitioning to closed loop. For a smooth handoff, make sure that the following points are met.