SLLS825C August   2007  – December 2024 TRSF3232E

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  ESD Protection, Driver
    4. 5.4  ESD Protection, Receiver
    5. 5.5  Recommended Operating Conditions
    6. 5.6  Thermal Information
    7. 5.7  Electrical Characteristics
    8. 5.8  Electrical Characteristics, Driver
    9. 5.9  Electrical Characteristics, Receiver
    10. 5.10 Switching Characteristics, Driver
    11. 5.11 Switching Characteristics, Reveiver
    12. 5.12 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Power
      2. 7.3.2 RS232 Driver
      3. 7.3.3 RS232 Receiver
    4. 7.4 Device Functional Modes
      1. 7.4.1 VCC Powered by 3V to 5.5V
      2. 7.4.2 VCC Unpowered, VCC = 0V
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Performance Plots
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TRSF3232E consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15kV ESD protection pin to pin (serial-port connection pins, including GND). This device provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3V to 5.5V supply. The TRSF3232E operates at data signaling rates up to 1Mbit/s and a driver output slew rate of 14V/μs to 150V/μs.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
TRSF3232ED (SOIC)9.9mm x 6mm
DB (SSOP)6.2mm x 7.8mm
DW (SOIC)10.3 mm x 10.3mm
PW (TSSOP)5mm x 6.4mm
RGT (VQFN)3mm x 3mm
SOT-23-THN (DYY, 16) 4.2mm × 2mm
For more information, see Section 11 .
The package size (length × width) is a nominal value and includes pins, where applicable.


TRSF3232E Logic Diagram (Positive Logic)Logic Diagram (Positive Logic)