SLLSE11H March 2012 – March 2019 SN65HVD72 , SN65HVD75 , SN65HVD78
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| DRIVER | |||||||
| tr, tf | Driver differential output rise or fall time | RL = 54 Ω
CL = 50 pF |
See Figure 12 | 1 | 3 | 6 | ns |
| tPHL, tPLH | Driver propagation delay | 9 | 15 | ns | |||
| tSK(P) | Driver pulse skew, |tPHL – tPLH| | 0 | 1 | ns | |||
| tPHZ, tPLZ | Driver disable time | See Figure 13 and Figure 14 | 10 | 30 | ns | ||
| tPZH, tPZL | Driver enable time | Receiver enabled | 10 | 30 | ns | ||
| Receiver disabled | 8 | µs | |||||
| RECEIVER | |||||||
| tr, tf | Receiver output rise or fall time | CL = 15 pF | See Figure 15 | 1 | 3 | 6 | ns |
| tPHL, tPLH | Receiver propagation delay time | 35 | ns | ||||
| tSK(P) | Receiver pulse skew, |tPHL – tPLH| | 2.5 | ns | ||||
| tPLZ, tPHZ | Receiver disable time | 8 | 30 | ns | |||
| tpZL(1), tPZH(1), tPZL(2), tPZH(2) | Receiver enable time | Driver enabled | See Figure 16 | 10 | 30 | ns | |
| Driver disabled | See Figure 17 | 3 | 8 | µs | |||