SLLSEK4C July 2015 – July 2024 TUSB4041I-Q1
PRODUCTION DATA
The upstream of the TUSB4041I-Q1 device is connected to a USB2 Type B connector. This particular example has GANGED pin and FULLPWRMGMTZ pin pulled low, which results in individual power support each downstream port. The VBUS signal from the USB2 Type B connector is fed through a voltage divider. The purpose of the voltage divider is to make sure the level meets USB_VBUS input requirements.
Figure 7-2 Upstream Port Implementation