SLLSEK4C July 2015 – July 2024 TUSB4041I-Q1
PRODUCTION DATA
Offset = 30h-4Fh
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| serialNumber[n] | |||||||
| R/RW-X | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | serialNumber[n] | R/RW | X | Serial Number byte N The serial number returned in the Serial Number string descriptor at string index 1. The default value of these registers is assigned by TI. When customSernum is 1, these registers can be overwritten by EEPROM contents or by an SMBus host. |