SLLSEN9F May 2015 – March 2022 TUSB320
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Power Consumption | ||||||
| IUNATTACHED_UFP | Current consumption in unattached mode when port is unconnected and waiting for connection. (VDD = 4.5 V, EN_N = L, ADDR = NC, PORT = L) | 100 | µA | |||
| IACTIVE_UFP | Current consumption in active mode. (VDD = 4.5 V, EN_N = L, ADDR = NC, PORT = L) | 100 | µA | |||
| ISHUTDOWN | Leakage current when VDD is supplied but the TUSB320 device is not enabled. (VDD = 4.5 V, EN_N = H) | 1.7 | µA | |||
| CC1 and CC2 Pins | ||||||
| RCC_DB | Pulldown resistor when in dead-battery mode. | 4.1 | 5.1 | 6.1 | kΩ | |
| RCC_D | Pulldown resistor when in UFP or DRP mode. | 4.6 | 5.1 | 5.6 | kΩ | |
| VUFP_CC_USB | Voltage level range for detecting a DFP attach when configured as an UFP and DFP is advertising default current source capability. | 0.25 | 0.61 | V | ||
| VUFP_CC_MED | Voltage level range for detecting a DFP attach when configured as an UFP and DFP is advertising medium (1.5 A) current source capability. | 0.7 | 1.16 | V | ||
| VUFP_CC_HIGH | Voltage level range for detecting a DFP attach when configured as an UFP and DFP is advertising high (3 A) current source capability. | 1.31 | 2.04 | V | ||
| VTH_DFP_CC_USB | Voltage threshold for detecting an UFP attach when configured as a DFP and advertising default current source capability. | 1.51 | 1.6 | 1.64 | V | |
| VTH_DFP_CC_MED | Voltage threshold for detecting an UFP attach when configured as a DFP and advertising medium current (1.5 A) source capability. | 1.51 | 1.6 | 1.64 | V | |
| VTH_DFP_CC_HIGH | Voltage threshold for detecting an UFP attach when configured as a DFP and advertising high current (3.0 A) source capability. | 2.46 | 2.6 | 2.74 | V | |
| ICC_DEFAULT_P | Default mode pullup current source when operating in DFP or DRP mode. | 64 | 80 | 96 | µA | |
| ICC_MED_P | Medium (1.5 A) mode pullup current source when operating in DFP or DRP mode. | 166 | 180 | 194 | µA | |
| ICC_HIGH_P | High (3 A) mode pullup current source when operating in DFP or DRP mode.(1) | 304 | 330 | 356 | µA | |
| Control Pins: PORT, ADDR, INT/OUT3, EN_N, ID | ||||||
| VIL | Low-level control signal input voltage, (PORT, ADDR, EN_N) | 0.4 | V | |||
| VIM | Mid-level control signal input voltage (PORT, ADDR) | 0.28 × VDD | 0.56 × VDD | V | ||
| VIH | High-level control signal input voltage (PORT, ADDR, EN_N) | VDD - 0.3 | V | |||
| IIH | High-level input current | –20 | 20 | µA | ||
| IIL | Low-level input current | –10 | 10 | µA | ||
| REN_N | Internal pullup resistance for EN_N | 1.1 | MΩ | |||
| Rpu(2) | Internal pullup resistance (PORT, ADDR) | 588 | kΩ | |||
| Rpd (2) | Internal pulldown resistance (PORT, ADDR) | 1.1 | MΩ | |||
| VOL | Low-level signal output voltage (open-drain) (INT_N/OUT3, ID) | IOL = –1.6 mA | 0.4 | V | ||
| Rp_ODext | External pullup resistor on open drain IOs (INT_N/OUT3, ID) | 200 | kΩ | |||
| Rp_TLext | Tri-level input external pullup resistor (PORT, ADDR) | 4.7 | kΩ | |||
| I2C - SDA/OUT1, SCL/OUT2 can operate from 1.8 or 3.3 V (±10%)(3) | ||||||
| VDD_I2C | Supply range for I2C (SDA/OUT1, SCL/OUT2) | 1.65 | 1.8 | 3.6 | V | |
| VIH | High-level signal voltage | 1.05 | V | |||
| VIL | Low-level signal voltage | 0.4 | V | |||
| VOL | Low-level signal output voltage (open drain) | IOL = –1.6 mA | 0.4 | V | ||
| VBUS_DET IO Pins (Connected to System VBUS signal) | ||||||
| VBUS_THR | VBUS threshold range | See Figure 6-1 | 2.95 | 3.30 | 3.80 | V |
| RVBUS | External resistor between VBUS and VBUS_DET pin | 855 | 887 | 920 | KΩ | |
| RVBUS_PD | Internal pulldown resistance for VBUS_DET | 95 | KΩ | |||