SLLSEV6C July 2017 – February 2021 TIOS101 , TIOS1013 , TIOS1015
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| V(VCC) | Supply voltage | 7 | 24 | 36 | V | |
| V(VCC_IN) | Logic level input voltage (TIOS101 only) | 3.3 V configuration | 3 | 3.3 | 3.6 | V |
| 5 V configuration | 4.5 | 5 | 5.5 | V | ||
| RSET | External resistor for OUT current limit | 0 | 100 | kΩ | ||
| 1/tBIT | Signaling rate (push-pull mode) | 250 | kbps | |||
| I(VCC_OUT) | LDO output current (TIOS1013 and TIOS1015 only) | 20 | mA | |||
| TA | Operating ambient temperature | –40 | 125 | °C | ||
| TJ | Junction temperature | 150 | °C | |||