SLLSEV6C July 2017 – February 2021 TIOS101 , TIOS1013 , TIOS1015
PRODUCTION DATA
The output current can be configured with an internal resistor on ILIM_ADJ pin. The maximum settable current limit is 300 mA. This maximum setting specifies a minimum of 300 mA over temperature and voltage.
Output disable due to current fault and current fault auto recovery features can be disabled by floating ILIM_ADJ pin. However, the current fault indication is still active in this configuration. This feature is useful when driving large capacitances.
| ILIM_ADJ Pin Condition | OUT Current Limit | NFAULT Indication During Fault | Output Disable and Auto Recovery |
|---|---|---|---|
| RSET resistor to GND | Variable | Yes | Yes |
| Connected to GND | 300 mA | Yes | Yes |
| OPEN | 300 mA | Yes | No |