SLLSEV6C July 2017 – February 2021 TIOS101 , TIOS1013 , TIOS1015
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Driver propagation delay | See Figure 7-1 See Figure 7-2 See Figure 7-3 RL = 2 kΩ CL = 5 nF R(SET) = 0 Ω | 600 | 800 | ns | ||
| tP(skew) | Driver propagation delay skew. |tPLH - tPHL| | 100 | ns | ||||
| tPZH, tPZL | Driver enable delay | 4 | µs | ||||
| tPHZ, tPLZ | Driver disable delay | 4 | µs | ||||
| tr, tf | Driver output rise, fall time | 150 | ns | ||||
| |tr – tf| | Difference in rise and fall time | 50 | ns | ||||
| tSC | Current fault blanking time | 175 | 200 | µs | |||
| tpSC | Current fault indication delay | 260 | µs | ||||
| tSCEN | Current fault driver re-enable wait time | 15 | ms | ||||
| t(UVLO) | OUT re-enable delay after UVLO (1) | V(UVLO) rising threshold crossing time to OUT enable time | 10 | 30 | 50 | ms | |