SLLSEZ5D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RSVD | |||||||
| R | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RSVD | |||||||
| R | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| FLST | FIDX[6:0] | ||||||
| R | R | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MSI[1:0] | BIDX[5:0] | ||||||
| R | R | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | RSVD | R | 0x0 | Reserved |
| 23:16 | RSVD | R | 0x0 | Reserved |
| 15 | FLST | R | 0x0 | Filter List Indicates the filter list of the matching filter element. 0 - Standard Filter List 1 - Extended Filter List |
| 14:8 | FIDX[6:0] | R | 0x0 | Filter Index Index of matching filter element. Range is 0 to SIDFC.LSS - 1 resp. XIDFC.LSE - 1. |
| 7:6 | MSI[1:0] | R | 0x0 | Message Storage Indicator 00 - No FIFO selected 01 - FIFO message lost 10 - Message stored in FIFO 0 11 - Message stored in FIFO 1 |
| 5:0 | BIDX[5:0] | R | 0x0 | Buffer Index Index of Rx FIFO element to which the message was stored. Only valid when MSI[1] = ‘1’ |