| 16-QSOP PACKAGE |
| IS |
Safety input, output, or supply current |
RθJA = 87°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C |
|
|
261 |
mA |
| RθJA = 87°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C |
|
|
399 |
mA |
| RθJA = 87°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C |
|
|
522 |
| RθJA = 87°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C |
|
|
760 |
mA |
| PS |
Safety input, output, or total power |
RθJA = 87°C/W, TJ = 150°C, TA = 25°C |
|
|
1435 |
mW |
| TS |
Maximum safety temperature |
|
|
|
150 |
°C |