SLLSFG4E December 2019 – May 2022 ISO6740-Q1 , ISO6741-Q1 , ISO6742-Q1
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ISO6740QDWRQ1 | SOIC | DW | 16 | 2000 | 330.0 | 24.4 | 10.9 | 10.7 | 2.7 | 12.0 | 24.0 | Q1 |
ISO6740FQDWRQ1 | SOIC | DW | 16 | 2000 | 330.0 | 24.4 | 10.9 | 10.7 | 2.7 | 12.0 | 24.0 | Q1 |
ISO6741QDWRQ1 | SOIC | DW | 16 | 2000 | 330.0 | 24.4 | 10.9 | 10.7 | 2.7 | 12.0 | 24.0 | Q1 |
ISO6741FQDWRQ1 | SOIC | DW | 16 | 2000 | 330.0 | 24.4 | 10.9 | 10.7 | 2.7 | 12.0 | 24.0 | Q1 |
ISO6742QDWRQ1 | SOIC | DW | 16 | 2000 | 330.0 | 24.4 | 10.9 | 10.7 | 2.7 | 12.0 | 24.0 | Q1 |
ISO6742FQDWRQ1 | SOIC | DW | 16 | 2000 | 330.0 | 24.4 | 10.9 | 10.7 | 2.7 | 12.0 | 24.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
ISO6740QDWRQ1 | SOIC | DW | 16 | 2000 | 367.0 | 367.0 | 45.0 |
ISO6740FQDWRQ1 | SOIC | DW | 16 | 2000 | 367.0 | 367.0 | 45.0 |
ISO6741QDWRQ1 | SOIC | DW | 16 | 2000 | 367.0 | 367.0 | 45.0 |
ISO6741FQDWRQ1 | SOIC | DW | 16 | 2000 | 367.0 | 367.0 | 45.0 |
ISO6742QDWRQ1 | SOIC | DW | 16 | 2000 | 367.0 | 367.0 | 45.0 |
ISO6742FQDWRQ1 | SOIC | DW | 16 | 2000 | 367.0 | 367.0 | 45.0 |