SLLSFG4E December 2019 – May 2022 ISO6740-Q1 , ISO6741-Q1 , ISO6742-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = -2mA; See Figure 8-1 | VCCO - 0.2 (1) | V | ||
VOL | Low-level output voltage | IOL = 2mA; See Figure 8-1 | 0.2 | V | ||
VIT+(IN) | Rising input switching threshold | 0.7 x VCCI(1) | V | |||
VIT-(IN) | Falling input switching threshold | 0.3 x VCCI | V | |||
VI(HYS) | Input threshold voltage hysteresis | 0.1 x VCCI | V | |||
IIH | High-level input current | VIH = VCCI(1) at INx | 10 | µA | ||
IIL | Low-level input current | VIL = 0 V at INx | -10 | µA | ||
IIH | High-level input current | VIH = VCCI (1) at ENx | 30 | uA | ||
IIL | Low-level input current | VIL = 0 V at ENx | -30 | uA | ||
CMTI | Common mode transient immunity | VI = VCC or 0 V, VCM = 1200 V; See Figure 8-4 | 100 | 150 | kV/us | |
Ci | Input Capacitance (2) | VI = VCC/ 2 + 0.4×sin(2πft), f = 2 MHz, VCC = 3.3 V | 2.8 | pF |