SLLSFG4E December 2019 – May 2022 ISO6740-Q1 , ISO6741-Q1 , ISO6742-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO6740 | |||||||
Supply current - DC signal (2) | VI = VCC1 (1)(ISO6740); VI = 0 V (ISO6740 with F suffix) | ICC1 | 1.6 | 2.2 | mA | ||
ICC2 | 2.1 | 3.3 | |||||
VI = 0 V (ISO6740); VI = VCC1 (ISO6740 with F suffix) | ICC1 | 5.7 | 7.9 | ||||
ICC2 | 2.3 | 3.6 | |||||
Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.7 | 5.1 | ||
ICC2 | 2.3 | 3.6 | |||||
10 Mbps | ICC1 | 3.7 | 5.1 | ||||
ICC2 | 3.5 | 5.1 | |||||
50 Mbps | ICC1 | 4.1 | 5.6 | ||||
ICC2 | 9 | 11.2 | |||||
ISO6741 | |||||||
Supply current - DC signal (2) | VI = VCCI (1)(ISO6741); VI = 0 V (ISO6741 with F suffix) | ICC1 | 1.9 | 2.7 | mA | ||
ICC2 | 2.2 | 3.4 | |||||
VI = 0 V (ISO6741); VI = VCCI (ISO6741 with F suffix) | ICC1 | 5 | 7.1 | ||||
ICC2 | 3.4 | 5.1 | |||||
Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.5 | 5 | ||
ICC2 | 2.9 | 4.4 | |||||
10 Mbps | ICC1 | 3.9 | 5.4 | ||||
ICC2 | 3.8 | 5.4 | |||||
50 Mbps | ICC1 | 5.5 | 7.2 | ||||
ICC2 | 8.1 | 10.2 | |||||
ISO6742 | |||||||
Supply current - DC signal (2) | VI = VCCI (1)(ISO6742); VI = 0 V (ISO6742 with F suffix) | ICC1, ICC2 | 2.2 | 3.3 | mA | ||
VI = 0 V (ISO6742); VI = VCCI (ISO6742 with F suffix) | ICC1, ICC2 | 4.3 | 6.3 | ||||
Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 3.3 | 4.8 | ||
10 Mbps | ICC1, ICC2 | 4 | 5.6 | ||||
50 Mbps | ICC1, ICC2 | 7 | 9 |