SLLSFY7A November 2025 – June 2026 ISOW6441 , ISOW6442
PRODUCTION DATA
| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISOW6441DWER | SOIC | DWE | 16 | 2000 | 330.0 | 16.4 | 10.75 | 10.7 | 2.7 | 12.0 | 16.0 | Q1 |
| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| ISOW6441DWER | SOIC | DWE | 16 | 2000 | 350.0 | 350.0 | 43.0 |