SLLSFZ8A November 2025 – March 2026 MCF8329HS-Q1
PRODUCTION DATA
If the motor is stationary, the commutation must be initialized to be in phase with the position of the motor. The MCF8329HS-Q1 provides various options to initialize the commutation logic to the motor position and reliably start the motor.
MCF8329HS-Q1 also provides a configurable brake option to ensure the motor is stationary before initiating one of the above start-up methods. Device enters open loop acceleration after going through the configured start-up method.