SLLSG20A March 2026 – November 2026 MCF8329HS
PRODUCTION DATA
The MCF8329HS drives the motor using Field Oriented Control (FOC) as shown in Figure 7-30. In closed loop operation, the motor angle (Ɵest) and speed (ωest) are estimated using the back-EMF observer. The speed and current regulation are achieved using PI control loop. To achieve maximum efficiency, the direct axis current is set to zero (Id_ref = 0), which maintains that stator and rotor field are orthogonal (90o out of phase) to each other. If flux weakening or MTPA is enabled Id_ref can be zero or a negative value during closed loop operation.