SLLT221A december   2022  – september 2023 ISO1540 , ISO1540-Q1 , ISO1541 , ISO1541-Q1 , ISO1640 , ISO1640-Q1 , ISO1641 , ISO1643 , TPD1E05U06 , TPD2E2U06

 

  1.   1
  2.   2

GUID-20221212-SS0I-0VDJ-8RF4-JR2KSMR8PRW4-low.svg Example I2C Isolation Block Diagram
Part Number AEC-Q100 Voltage Range Data Rate Bidirectional SCL Communication Features
ISO1640 3.0 – 5.5 V (Side 1)
2.25 – 5.5 V (Side 2)
Standard Mode
(0 to 100 kbps)
Fast Mode
(0 to 400 kbps)
Fast-Mode Plus
(0 to 1 Mbps)
High-Speed Mode
(0 to 3.4 Mbps)
High CMTI
Reinforced Isolation (ISO164xDW)
Basic Isolation (ISO164xBD)
Hot-Swappable I2C Connections
Enhanced EMC
ISO1640-Q1
ISO1641
ISO1643 Two additional unidirectional GPIO channels supporting up to 50Mbps
ESD Protection Channel Count Working Voltage Clamping Voltage Capacitance IEC 61000-4-2 |
IEC 61000-4-5 Rating
TPD1E05U06 1 5.5 V 10 V 0.5 pF 12 kV | 2.5 A
TPD2E2U06 2 5.5 V 9.7 V 1.5 pF 25 kV | 5.5 A

For additional device options, browse the online parametric search tools for Isolated I2C Transceivers, Non-Isolated I2C Transceivers, and ESD Protection Devices.