SLLU339 July 2021 ISOW7740 , ISOW7741 , ISOW7742 , ISOW7743 , ISOW7744
Table 7-1 shows the bill of materials (BOM) for the EVM.
| Item | Designator | Description | Manufacturer | PartNumber | Quantity |
|---|---|---|---|---|---|
| 1 | C1, C2, C11, C12 | CAP, CERM, 10 uF, 35 V, +/- 10%, X5R, 0805 | MuRata | GRM21BR6YA106KE43L | 4 |
| 2 | C3, C4, C9, C10 | CAP, CERM, 1 uF, 50 V, +/- 10%, X5R, 0603 | Samsung Electro-Mechanics | CL10A105KA8NNNC | 4 |
| 3 | C5, C7 | CAP, CERM, 0.01 µF, 50 V,+/- 10%, X7R, 0402 | Walsin | 0402B103K500CT | 2 |
| 4 | C6, C8 | CAP, CERM, 0.1 µF, 16 V,+/- 10%, X7R, 0402 | Walsin | CL05B104KO5NNNC | 2 |
| 5 | J1, J2 | Female Header, 1.27mm, 8x1 | Harwin | M50-3140845 | 2 |
| 6 | J3, J4 | Male Header, 1.27mm, 8x1 | Sullins | GRPB081VWCN-RC | 2 |
| 7 | L1, L2 | Ferrite Bead, 1500 ohm @ 100 MHz, 0.5 A, 0603 | MuRata | BLM18HE152SN1D | 2 |
| 8 | L3, L4 | Ferrite Bead, 330 ohm @ 100 MHz, 1.1 A, 0402 | MuRata | BLM15EX331SN1D | 2 |
| 9 | R1 | RES, 1.00 k, 1%, 0.0625 W, 0402 | Yageo America | RC0402FR-071KL | 1 |
| 10 | U1 | ISOW7741DFM | Texas Instruments | ISOW7741DFM | 1 |
| 11 | U2 | ISOW7841DWE | Texas Instruments | ISOW7841DWE | 0 |