SLLU360 December 2022
The MCT8317EVM has 7 status LEDs implemented that provide the status of power supplies and functionalities of the evaluation module. By default, the VM LED and 3.3 V Buck LEDs will light up when the board is powered and the program has been flashed onto the microcontroller. Table 4-1 shows LED descriptions including those that are on during power up in bold and Figure 4-5 shows the locations of the LEDs.
Designator | Name | Color | Description |
---|---|---|---|
D1 | AVDD | GREEN | Lights up when AVDD is turned ON. |
D2 | nFAULT | Red | Lights up when fault condition has occurred on MCT8317 |
D3 | ALARM | Red | Lights up when alarm condition has occurred on MCT8317 |
D4 | VM | Green | Lights up when voltage is applied on VM. |
D6 | MSP_LED1 | Red | Used for UART or debugging |
D7 | MSP_LED2 | Red | Used for UART or debugging |