SLLU383A October 2024 – July 2025
|
Designator |
Quantity |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
|---|---|---|---|---|---|---|
|
C1 |
1 |
10uF |
WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X5R, 10µF, 6.3VDC |
603 |
885012106006 |
Wurth Elektronik |
|
C2 |
1 |
0.1uF |
CAP, CERM, 0.1uF, 10V,+/- 10%, X7R, 0603 |
603 |
885012206020 |
Wurth Elektronik |
|
C3 |
1 |
470nF |
WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0805, X7R Class II, 470nF, 100VDC |
805 |
885012207130 |
Wurth Elektronik |
|
C4 |
1 |
1uF |
WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X5R, 1µF, 6.3VDC |
603 |
885012106003 |
Wurth Elektronik |
|
C5 |
1 |
10µF |
10µF ±20% 25V Ceramic Capacitor X5R 0603 (1608 Metric) |
603 |
885012106031 |
Wurth |
|
C6 |
1 |
10uF |
CAP, CERM, 10uF, 100V, +/- 20%, X7R, 2220 |
2220 |
22201C106MAT2A |
AVX |
|
C7, C11, C16, C47 |
4 |
100nF |
0.1µF ±10% 100V Ceramic Capacitor X7R 0603 (1608 Metric) |
603 |
885012206120 |
Wurth Electronics |
|
C8, C9, C10 |
3 |
1uF |
WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X5R, 1µF, 25VDC |
603 |
885012106022 |
Wurth Elektronik |
|
C18, C20, C44 |
3 |
4.7uF |
CAP, CERM, 4.7uF, 100V, +/- 10%, X7S, 1210 |
1210 |
GRM32DC72A475KE01L |
MuRata |
|
C21, C22, C23 |
3 |
0.01uF |
WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0805, X7R, 10nF, 100VDC |
805 |
885012207122 |
Wurth Elektronik |
|
C33 |
1 |
10uF |
WCAP-ASLI Aluminum Electrolytic Capacitor, V-Chip, D6.3 x H7.7mm, 10uF, 80V |
D6.3 x H7.7mm |
865081745005 |
Wurth Elektronik |
|
C34, C35 |
2 |
390uF |
CAP, AL, 390uF, 100V, +/- 20%, 0.026 ohm, TH |
D12.5xL35mm |
EKYB101ELL391MK35S |
Chemi-Con |
|
C36 |
1 |
100pF |
WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X7R, 100pF, 10VDC |
603 |
885012206003 |
Wurth Elektronik |
|
C46 |
1 |
4.7uF |
CAP, CERM, 4.7uF, 10V, +/- 20%, X7R, 0603 |
603 |
GRM188Z71A475ME15D |
MuRata |
|
C48 |
1 |
1000pF |
CAP, CERM, 1000pF, 16V, +/- 10%, X7R, 0603 |
603 |
885012206034 |
Wurth Elektronik |
|
C49 |
1 |
1uF |
CAP, CERM, 1uF, 50V, +/- 10%, X7R, 0805 |
805 |
885012207103 |
Wurth Elektronik |
|
D1, D3 |
2 |
Bright Green |
LED, Bright Green, SMD |
LED_0805 |
150080VS75000 |
Wurth Elektronik |
|
D2 |
1 |
Red |
LED, Red, SMD |
LED_0805 |
150080RS75000 |
Wurth Elektronik |
|
D4 |
1 |
40V |
Diode, Schottky, 40V, 0.75A, AEC-Q101, SOD-323 |
SOD-323 |
BAT165E6327HTSA1 |
Infineon Technologies |
|
D13, D14 |
2 |
Red |
Red 625nm LED Indication - Discrete 2V 0603 (1608 Metric) |
603 |
150060RS75003 |
Wurth Electronics |
|
H1, H2, H3, H4 |
4 |
Standoff, Hex, 1"L #4-40 Nylon |
Standoff |
1902E |
Keystone |
|
|
H5, H6, H7, H8 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
|
J1, J2, J3 |
3 |
Header, 2.54mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
61300211121 |
Wurth Elektronik |
|
|
J4 |
1 |
Header, 100mil, 14x1, Gold, TH |
14x1 Header |
TSW-114-07-G-S |
Samtec |
|
|
J5 |
1 |
Receptacle, USB 2.0, Micro B, 5 Position, R/A, SMT |
Receptacle, USB 2.0, Micro B, 5 Pos, 0.65mm Pitch, R/A, SMT |
1051640001 |
Molex |
|
|
J6, J8 |
2 |
Header, 2.54mm, 3x1, Gold, TH |
Header, 2.54mm, 3x1, TH |
61300311121 |
Wurth Elektronik |
|
|
J7 |
1 |
Header, 2.54mm, 4x1, Gold, TH |
Header, 2.54mm, 4x1, TH |
61300411121 |
Wurth Elektronik |
|
|
J9 |
1 |
Header, 100mil, 16x2, Gold, TH |
16x2 Header |
TSW-116-07-G-D |
Samtec |
|
|
J10 |
1 |
2 Position Wire to Board Terminal Block Horizontal with Board 0.375" (9.53mm) Through Hole |
CONN_TERM_BLK2 |
691250910002 |
Wurth Electronics |
|
|
J11 |
1 |
3 Position Wire to Board Terminal Block Horizontal with Board 0.375" (9.53mm) Through Hole |
CONN_TERM_BLK3 |
691250910003 |
Wurth Electronics |
|
|
J13 |
1 |
Header, 2.54mm, 4x2, Gold, TH |
Header, 2.54mm, 4x2, TH |
TSW-104-08-L-D |
Samtec |
|
|
L1 |
1 |
110 ohm |
Ferrite Bead, 110 ohm at 100MHz, 4.1A, 0603 |
603 |
74279228111 |
Wurth Elektronik |
|
LBL1 |
1 |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
||
|
Q1, Q2, Q3, Q4, Q5, Q6 |
6 |
MOSFET 60V, N channel NexFET power MOSFET, single D2PAK, 1.6 mOhm 3-DDPAK/TO-263 -55 to 175 |
DDPAK |
CSD18536KTTT |
Texas Instruments |
|
|
R1, R2, R21, R23, R24, R48 |
6 |
10.0k |
RES, 10.0 k, 0.05%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
ERA-3ARW103V |
Panasonic |
|
R7, R8, R9, R10 |
4 |
5.1k |
RES, 5.1 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW06035K10JNEA |
Vishay-Dale |
|
R11, R12, R43, R45, R49 |
5 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
ERJ-3GEY0R00V |
Panasonic |
|
R13, R14 |
2 |
820 |
RES, 820, 5%, 0.1 W, 0603 |
603 |
RC0603JR-07820RL |
Yageo |
|
R15 |
1 |
2.00k |
RES, 2.00 k, 0.1%, 0.1 W, 0603 |
603 |
RG1608P-202-B-T5 |
Susumu Co Ltd |
|
R16 |
1 |
47k |
RES, 47 k, 5%, 0.1 W, 0603 |
603 |
RC0603JR-0747KL |
Yageo |
|
R17, R18 |
2 |
470 |
RES, 470, 5%, 0.1 W, 0603 |
603 |
RC0603JR-07470RL |
Yageo |
|
R28, R29, R30, R34, R35, R36 |
6 |
10 |
RES, 10, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW060310R0JNEA |
Vishay-Dale |
|
R44 |
1 |
5m |
5 mOhms ±1% 7W Chip Resistor Nonstandard Automotive AEC-Q200, Current Sense, Moisture Resistant, Pulse Withstanding Metal Element |
2818 |
WSHM28185L000FEA |
Vishay |
|
R47 |
1 |
25 kohm |
Trimmer Potentiometer, 25kohm, 0.5W, TH |
9.53x8.89mm |
3352T-1-253LF |
Bourns |
|
R54 |
1 |
47 |
RES, 47.0, 0.1%, 0.1 W, 0603 |
603 |
RT0603BRD0747RL |
Yageo America |
|
S1 |
1 |
Switch, DPDT, On-On, 0.4 VA, 28V, TH |
DPDT Switch, 4.5x7mm |
G22AP |
NKK Switches |
|
|
S2, S3, S4 |
3 |
SWITCH TOGGLE SPDT 0.4VA 28V |
6.8x23.1x8.8mm |
B12AP |
NKK Switches |
|
|
S5 |
1 |
Switch, Tactile, SPST, 12V, SMD |
SMD, 6x3.9mm |
434121025816 |
Wurth Elektronik |
|
|
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J8, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16, SH-J17, SH-J18, SH-J19, SH-J20, SH-J21, SH-J22, SH-J23, SH-J24 |
22 |
1x2 |
Shunt, 2.54mm, Gold, Black |
Shunt, 2.54mm, Black |
60900213421 |
Wurth Elektronik |
|
TP1, TP10, TP14, TP40, TP41, TP42, TP43, TP44, TP45 |
9 |
Test Point, Miniature, Red, TH |
Red Miniature Test point |
5000 |
Keystone |
|
|
TP3, TP4, TP31, TP32, TP33, TP50 |
6 |
Test Point, Miniature, White, TH |
White Miniature Test point |
5002 |
Keystone |
|
|
TP8, TP12 |
2 |
Test Point, Miniature, Black, TH |
Black Miniature Test point |
5001 |
Keystone |
|
|
TP9, TP11, TP15, TP16, TP17, TP18, TP19, TP20, TP39 |
9 |
Test Point, Miniature, SMT |
Testpoint_Keystone_Miniature |
5015 |
Keystone |
|
|
TP21, TP22, TP23, TP24 |
4 |
1mm Uninsulated Shorting Plug, 10.16mm spacing, TH |
Shorting Plug, 10.16mm spacing, TH |
D3082-05 |
Harwin |
|
|
TP27, TP28, TP29 |
3 |
Test Point, Compact, SMT |
Testpoint_Keystone_Compact |
5016 |
Keystone |
|
|
U1 |
1 |
Automotive Sensorless Field Oriented Control (FOC) Three-phase BLDC Gate Driver |
WQFN32 |
MCF8329A1IQRRYRQ1 |
Texas Instruments |
|
|
U3 |
1 |
UART Interface IC USB Full Speed to Serial UART IC, Includes Oscillator and EEPROM, SSOP-28 |
SSOP28 |
FT232RNL-REEL |
FTDI |
|
|
U4 |
1 |
4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) |
DRY0006A |
TPD4E004DRYR |
Texas Instruments |
|
|
U5 |
1 |
CPU16 MSP430™ FRAM Microcontroller IC 16-Bit 24MHz 32KB (32K x 8) FRAM 48-LQFP (7x7) |
LQFP48 |
MSP430FR2355TPTR |
Texas Instruments |
|
|
Y1 |
1 |
Resonator, 4MHz, 39pF, AEC-Q200 Grade 1, SMD |
4.5x1.2x2 mm |
CSTCR4M00G55B-R0 |
MuRata |