SLLU386 August   2024 TIOL221

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Current Limit Configuration
    3. 2.3 Setup
    4. 2.4 Header Information
    5. 2.5 Jumper Information
    6. 2.6 IO-Link Interface
    7. 2.7 Test Points
    8. 2.8 I2C EEPROM
  8. 3Software
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Jumper Information

Header J17:

  • VSEL-PD: VOUT = 3.3V with L+_24V as the LDO input supply.
  • VSEL-PU: VOUT = 5V with L+_24V as the LDO input supply.
  • No shunt jumper: VOUT = 3.3V with V5IN as the LDO input supply.

Header J13:

  • V5IN-5V: connects the board's 5V rail to the TIOL221 V5IN pin.
  • No shunt jumper: isolates the TIOL221 V5IN pin.

Header J5:

  • 5V-5V_EXT: connects the 5V rail of the board to the external 5V supply header J7 and TP20.
  • 5V-5V_LP: connects the 5V rail of the board to the 5V_LP rail of the board if connected to a TI LaunchPad.

Header J9:

  • SPI_PIN-GND: configures the TIOL221 to operate in pin-mode.
  • No shunt jumper: configures the TIOL221 to operate in SPI mode.

Header J15:

  • CS_PP-PD: The CQ and DO driver operates in either PNP or NPN mode if SPI/PIN is low.
  • CS_PP-PU: The CQ and DO driver operate in Push-Pull mode if SPI/PIN is low.
  • No shunt jumper and SPI/PIN is High: The CS/PP pin operates as the SPI chip select and CQ and DO driver modes selected via SPI.

Header J16:

  • SDI_NPN-PD: the CQ and DO driver operates in PNP mode if SPI/PIN is low and CS/PP is low.
  • SDI_NPN-PU: the CQ and DO driver operates in NPN mode if SPI/PIN is low and CS/PP is high.
  • No shunt jumper and SPI/PIN is high; the SDI/NPN pin operates as the SPI serial data input and CQ and DO driver modes selected via SPI.
Table 2-4 CQ and DO Driver Modes
SPI/PIN CS/PP SDI/NPN CQ and DO Driver Mode
L L L PNP
L L H NPN
L H X Push-Pull
H X X CQ & DO driver mode selected via SPI

Header J3:

  • CQ_EN-GND: the CQ driver is disabled if SPI/PIN is Low.
  • No shunt jumper and SPI/PIN is low; the CQ driver is enabled to transmit data supplied to the CQ_TX pin of the board.

Header J6:

  • DO_EN-GND: the DO driver is disabled if SPI/PIN is low.
  • No shunt jumper and SPI/PIN is low; the DO driver is enabled to transmit data supplied to the DO_TX pin of the board.

Header J12:

  • Shunt jumper on pins 1 and 2 next to LED D8: connects LED D8 to the SDO/NFLT2 pin when the device is used in pin-mode and SPI/PIN is low to indicate faults with the DO channel.
  • No shunt jumper on pins 1 and 2 and SPI/PIN is high: the SDO/NFLT2 pin operates as the SPI Serial Data Output.
  • Shunt jumper on pins 3 and 4 next to LED D2: connects LED D2 to the INT/NFLT1 pin when the device is used in pin-mode and SPI/PIN is low to indicate faults with the CQ channel.
  • No shunt jumper on pins 3 and 4 and SPI/PIN is high: the INT/NFLT1 pin operates as the interrupt output.
  • Shunt jumper on pins 5 and 6 next to LED D1: connects LED D1 to the RESET pin to indicate UV or VOUT.
  • No shunt jumper on pins 5 and 6: LED D1 is isolated from the RESET pin.

Header J4:

  • DO_ILIM_ADJ-GND: connects the ILIM_ADJ2 pin directly to GND (RSET = 0Ω).
  • DO_ILIM_ADJ-FIXED: connects the ILIM_ADJ2 pin to GND through a fixed resistor R3 (RSET = 25kΩ).
  • DO_ILIM_ADJ-VAR: connects the ILIM_ADJ2 pin to GND through a variable resistance potentiometer R4 (RSET = 0Ω to 100kΩ).
  • No shunt jumper: isolates the ILIM_ADJ2 pin (RSET = OPEN).

Header J8:

  • CQ_ILIM_ADJ-GND: connects the ILIM_ADJ1 pin directly to GND (RSET = 0Ω).
  • CQ_ILIM_ADJ-FIXED: connects the ILIM_ADJ1 pin to GND through a fixed resistor R7 (RSET = 25kΩ).
  • CQ_ILIM_ADJ-VAR: connects the ILIM_ADJ1 pin to GND through a variable resistance potentiometer R8 (RSET = 0Ω to 100kΩ).
  • No shunt jumper: isolates the ILIM_ADJ1 pin (RSET = OPEN).