SLLU393 October 2024
This user's guide details how to set up, configure, and operate the Motor Studio GUI and MCF8316DEVM. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the MCF8316DEVM. This document also provides information on the operating procedure, input and output connections, an electrical schematic, printed circuit board (PCB) layout drawings, and a bill of materials (BOM) for the EVM.
![]() | Hot Surface | Contact with marked surfaces can cause burns. Do not touch. |