SLLU393
October 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Device Information
1.4
Specification
2
Hardware
2.1
Quick Start Guide
2.2
Hardware Setup
3
Hardware Connections Overview
4
Connection Details
5
MSP430FR2355 Microcontroller & User Interface
6
LED Lights
7
User-Configurable Settings
8
Software
8.1
Firmware and GUI Application
8.2
Downloading and running Motor Studio
8.3
Downloading Code Composer Studio and Importing GUI Firmware
8.4
Using eZ-FET to Program the Onboard MSP430FR2355
9
Hardware Design Files
9.1
Schematics
9.2
PCB Layouts
9.3
Bill of Materials (BOM)
10
Additional Information
Trademarks
11
Revision History
8.2
Downloading and running Motor Studio
Connect the MCF8329RRYEVM as described in
Section 2.2
.
Download the latest version of the
Motor Studio GUI
.
Once the Motor Studio GUI is installed, run the Motor Studio GUI application.
Click the
Setup Now
button and follow the instructions to set up the EVM.
After setting up the MCF8316DEVM, click on
Quick Spin
to begin configuring the device.
Figure 8-1
Motor Studio GUI Home Page