SLLU393 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
  9. Hardware Connections Overview
  10. Connection Details
  11. MSP430FR2355 Microcontroller & User Interface
  12. LED Lights
  13. User-Configurable Settings
  14. Software
    1. 8.1 Firmware and GUI Application
    2. 8.2 Downloading and running Motor Studio
    3. 8.3 Downloading Code Composer Studio and Importing GUI Firmware
    4. 8.4 Using eZ-FET to Program the Onboard MSP430FR2355
  15. Hardware Design Files
    1. 9.1 Schematics
    2. 9.2 PCB Layouts
    3. 9.3 Bill of Materials (BOM)
  16. 10Additional Information
    1.     Trademarks
  17. 11Revision History

Specification

The MCF8316DEVM is rated for operation of 40V absolute maximum and currents up to 8A peak. To prevent personal injury, electrical shock hazard, damage to the EVM, or a combination confirm that the EVMs voltage and current specifications are not exceeded.

The MCF8316DEVM can support multiple variants of the MCF8316. To check which MCF8316 chip is populated on the EVM, check the sticker label for the part number of the chip populated by default.

MCF8316DEVM MCF8316DEVM Part
                    Number Figure 1-1 MCF8316DEVM Part Number