SLOA208B November   2014  – March 2019 TRF7970A , TRF7970A

 

  1.   NFC card emulation using the TRF7970A
    1.     Trademarks
    2.     Terms, Definitions, and Symbols
    3. Introduction
    4. Card Emulation
      1. 2.1 Anticollision
        1. 2.1.1 Card Emulation Type A
        2. 2.1.2 Card Emulation Type B
      2. 2.2 Data Exchange
    5. Configuration and Commands for Type 4 Tag Platforms
      1. 3.1 Overview of Type 4 Tag Configuration
        1. 3.1.1 Tag
        2. 3.1.2 Applications
        3. 3.1.3 Files
      2. 3.2 Firmware Structure
        1.       Example 1. Type 4 Tag Structures Within Example Firmware
        2. 3.2.1 tType4AppDS
        3. 3.2.2 tType4App
        4. 3.2.3 tType4File
        5. 3.2.4 Example Setup
          1.        Example 2. Example Setup of a Type 4 Tag Structure
      3. 3.3 File Structure
        1. 3.3.1 Capability Container
          1.        Example 3. Format of the Capability Container for a Tag With Two Files
        2. 3.3.2 Text RTD
          1.        Example 4. Example of a Text RTD Within an NDEF File
        3. 3.3.3 URI RTD
          1.        Example 5. Example of a URI RTD Within a Proprietary File
        4. 3.3.4 Smart Poster
        5. 3.3.5 V-Card
        6. 3.3.6 MIME
      4. 3.4 Available Type 4 Tag Commands
        1. 3.4.1 Frame Format
        2. 3.4.2 Select
        3. 3.4.3 Read Binary
        4. 3.4.4 Update Binary
      5. 3.5 Modifying Stored Tag Information
    6. Hardware Description
      1. 4.1 LaunchPad™ Development Kit and BoosterPack™ Plug-in Module Setup
        1. 4.1.1 BoosterPack Plug-in Module: DLP-7970ABP
        2. 4.1.2 LaunchPad Development Kit: MSP-EXP430F5529LP
        3. 4.1.3 LaunchPad Development Kit: MSP-EXP432P401R
      2. 4.2 Bundle Available for Purchase
    7. Card Emulation Firmware Example
      1. 5.1 Card Emulation APIs
      2. 5.2 Implementing a Card Emulation Sample Application
        1. 5.2.1 Low-Level Initialization
          1.        Example 6. MCU and TRF7970A Initialization Code Snippet
        2. 5.2.2 Card Emulation NFC Stack Setup
          1.        Example 7. Card Emulation Initialization Code
        3. 5.2.3 Emulation of Different RTDs
    8. Quick Start Guide
    9. Operational Overview
    10. Card Emulation Interoperability Results
    11. Conclusion
    12. 10 References
  2.   Revision History

Example 3. Format of the Capability Container for a Tag With Two Files

uint8_t pui8CCBuffer[23] = { 0x00, 0x17, // CC Len - 7 (fixed) + #Files * 8 (i.e. 2 files, 7+2*8=23) // This CC is set up for 2 Files (1 NDEF 1 Proprietary) 0x20, // MAP Ver 2.0 0x00, 0xFB, // MLe 0x00, 0xF9, // MLc 0x04, // T (NDEF File) TLV for NDEF File 0x06, // L 0xE1, 0x04, // File ID 0x01, 0xF4, // Max NDEF - 500 bytes 0x00, // R 0x00, // W - 0x00 (write capability available), 0xFF (read-only) 0x05, // T (Proprietary File) TLV for Proprietary File 0x06, // L 0xE1, 0x05, // File ID 0x00, 0xFF, // Max NDEF 0x00, // R 0x00 // W - 0x00 (write capability available), 0xFF (read-only) };