SLOSEB8C December   2023  – January 2026 TAS6511-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Related Products
  6. 5Device and Documentation Support
    1. 5.1 Receiving Notification of Documentation Updates
    2. 5.2 Support Resources
    3. 5.3 Trademarks
    4. 5.4 Electrostatic Discharge Caution
    5. 5.5 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Description

The TAS6511-Q1 is a mono-channel, digital-input, Class-D audio amplifier that supports 2MHz switching frequency enabling a cost and size-optimized single-channel audio amplifier design. The device operates from 4.5V to 19V and delivers up to 30W (14.4V, 4Ω, 10% THD+N) and up to 50W (14.4V, 2Ω, 10% THD+N). The device integrates DC and AC load diagnostics to determine the status of the connected load before enabling the output stage. Additionally, the device can monitor the output load condition while in PLAY mode with or without audio using real-time load diagnostics which operates independently from the host and audio input.

TAS6511-Q1 can monitor the output current, PVDD voltage, and temperature of the device and can report this data through TDM or I2S. The integrated DSP of the TAS6511-Q1 enables advanced protection features such as PVDD foldback, thermal foldback, and Speaker Guard™ Pro power limiter. The DSP also enables an additional low-latency signal path, providing up to 70% faster signal processing at 48kHz for time-sensitive Active Noise Cancellation (ANC) and Road Noise Cancellation (RNC) applications.

The device is available in a small pad-down TSSOP and QFN with wettable flanks packages, enabling a heatsink-free audio amplifier design.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
TAS6511-Q1PWP (HTSSOP, 28)6.4mm × 9.7mm
RGE (VQFN, 24) 4mm × 4mm
For more information, see Section 7.
The package size (length × width) is a nominal value and includes pins, where applicable.
TAS6511-Q1 Simplified DiagramSimplified Diagram