SLOU432B December 2015 – December 2021 DRV2625
The effects preloaded on the DRV2625EVM-CT are listed in Table 2-1. The modes are selected using the + and – mode buttons in the center of the board. The current mode is identified by the white LEDs directly above the mode buttons. Buttons B1–B4 trigger the effects listed in the description column and change based on the selected mode.
| Mode | Button | Description | Actuator | Waveform Location | Interface |
|---|---|---|---|---|---|
| Mode 0 LEDs Off | B1 | Sharp Click | ERM | ROM | Internal Trigger (I2C) |
| B2 | Sharp Click | LRA | |||
| B3 | PulsingSharp | ERM | |||
| B4 | PulsingSharp | LRA | |||
| Mode 1 LED M1 On | B1 | Soft Bump | ERM | ROM | Internal Trigger (I2C) |
| B2 | Soft Bump | LRA | |||
| B3 | Double Click | ERM | |||
| B4 | Double Click | LRA | |||
| Mode 2 LED M2 On | B1 | Heartbeat x 3 | ERM | ROM | Internal Trigger (I2C) |
| B2 | Heartbeat x 3 | LRA | |||
| B3 | Buzz Alert 750 mS | LRA | |||
| B4 | Buzz Alert 750 mS | ERM | |||
| Mode 3 LED M3 On | B1 | Closed Loop RTP 7F Buzz | LRA | ROM | RTP (I2C) |
| B2 | Open Loop Pulsing with Auto Brake | LRA | RTP (I2C) | ||
| B3 | Sine Wave Buzz RTP 7F | LRA | RTP (I2C) | ||
| B4 | Open Loop Pulsing with no Auto Brake | LRA | RTP (I2C) | ||
| Mode 4 LED M1 On | B1 | RTP Strength change on position of the wheel | ERM and LRA | ROM | RTP (I2C) |
| B2 | |||||
| B3 | |||||
| B4 | |||||
| TI Button | Toggle ERM/LRA | Trigger One wire |