SLOU583A September   2024  – November 2024 OPT101 , OPT3001 , OPT3001-Q1 , OPT3002 , OPT3004 , OPT3005 , OPT3006 , OPT3007 , OPT301 , OPT4001 , OPT4001-Q1 , OPT4003-Q1 , OPT4041 , OPT4048 , OPT4060

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
  6. 2Quick Start Guide
    1. 2.1 Hardware Setup
    2. 2.2 Software Setup
      1. 2.2.1 Hardware Requirements
      2. 2.2.2 Software Installation
      3. 2.2.3 Launching the LIGHTSOURCE01EVM Software
      4. 2.2.4 Software Operation
        1. 2.2.4.1 LIGHTSOURCE01 GUI
    3. 2.3 LIGHTSOURCE01EVM Light Sensor Calibration
      1. 2.3.1 Mounting and Setup
      2. 2.3.2 Calibration Procedure
  7. 3Software
    1. 3.1 Scripts Window
      1. 3.1.1 Hidden IDE Window
      2. 3.1.2 devInit.py
      3. 3.1.3 mLightController.py
  8. 4Serial Commands
    1. 4.1 Latte Command Line
    2. 4.2 Terminal Application
    3. 4.3 List of Commands
  9. 5Hardware Design Files
    1. 5.1 CAD Drawings
  10. 6Compliance Information
    1. 6.1 Compliance and Certifications
  11. 7Additional Information
    1. 7.1 Troubleshooting
      1. 7.1.1 Microsoft Windows 7 Manual Driver Installation
    2. 7.2 Trademarks
  12. 8Revision History

LIGHTSOURCE01 GUI

When opened, the LIGHTSOURCE01EVM GUI, provides the Light Source Control panel to the user, where the characteristics of the light source can be adjusted.

LIGHTSOURCE01EVM Light Source Control
                    Panel Figure 2-9 Light Source Control Panel

Clicking the LED Power box, LIGHTSOURCE01EVM , switches the power source on and off.

To change the LIGHTSOURCE01EVM from sunset to noon modes, click on the drop-down menu and select the desired mode.

LIGHTSOURCE01EVM Mode Drop-Down Menu Figure 2-10 Mode Drop-Down Menu

To adjust the brightness level, you can enter a lux value into the value box or click the up or down arrows to increment or decrement the illuminance level.

LIGHTSOURCE01EVM Lux Value Box Figure 2-11 Lux Value Box

The second panel includes information about the light source, such as the temperature read from the on-board temperature sensors, listed as junction and sensor board temperatures. Additionally, the lamp hours, EVM serial number, and calibration serial number are also listed.

LIGHTSOURCE01EVM Light Source Info
                    Panel Figure 2-12 Light Source Info Panel

For a more detailed software guide, refer to Section 3.