SLUAAA9A October 2020 – May 2021 DP83TD510E
The following cable specifications are dependent on their electromagnetic noise environment, which can be classified as E1, E2, or E3 based on Table 4-1.
| Electromagnetic | E1 | E2 | E3 |
|---|---|---|---|
| Conducted RF | 3 V at 150kHz to 80MHz | 3 V at 150kHz to 80MHz | 10 V at 150kHz to 80MHz |