SLUAAM7A december 2022 – july 2023 TPS561201 , TPS561208 , TPS562201 , TPS562208 , TPS563201 , TPS563208 , TPS563252 , TPS563257 , TPS564201 , TPS564208 , TPS564242 , TPS564247 , TPS564252 , TPS564255 , TPS564257 , TPS565201 , TPS565208 , TPS565242 , TPS565247 , TPS566242 , TPS566247
Since packages and pin locations are different for TPS56x242/7 and TPS56x201/8, the compatible schematic is designed to achieve co-lay. Figure 3-1 shows the co-lay schematic. There are several differences for the BOM. Table 3-1 shows solder information for different part.
Part Number | Description |
---|---|
TPS56x242/7 | C6 needs to be floating. EN pin max voltage is 6 V. |
TPS56x201/8 | C6 needs to be soldered. EN pin max voltage is 19 V. |