SLUAAO5A January 2023 – January 2024 TPS562202 , TPS562203 , TPS562206 , TPS562207 , TPS562242 , TPS563202 , TPS563203 , TPS563206 , TPS563207 , TPS563252 , TPS563257 , TPS564242 , TPS564247 , TPS564252 , TPS564255 , TPS564257 , TPS565242 , TPS565247 , TPS566242 , TPS566247
Figure 2-1 shows TPS56x203/6 pinout with SOT-563 package. TPS56x203/6 pinout is quite common in the industry. Figure 2-2 shows TPS56x242/7 pinout with SOT-563 package which has been optimized. It integrates BST capacitor and add AGND for pin 4. Figure 2-3 shows TPS56x252/7 pinout with SOT-563 package. It integrates BST capacitor and add PG for pin 4. As shown in Table 2-1, these three device families have the same pin functionality aside from pin 4. With compatible external circuitry, co-layout can be achieved for the three packages.
Pin | Description | |
---|---|---|
No. | Name | |
1 | VIN | Input voltage supply pin. Connect the input decoupling capacitors between VIN and GND. |
2 | SW | Switch node pin. Connect the output inductor to this pin. |
3 | GND | GND pin source terminal of the low-side power NFET as well as the ground terminal for controller circuit. |
4 | PG | Open-drain power-good indicator. |
AGND | Ground of the internal analog circuitry. Connect AGND to the GND plane. | |
BST | Supply input for the high-side NFET gate driver circuit. Connect 0.1-uF capacitor between BST and SW pins. | |
5 | EN | Enable input control. Driving EN high enables the converter. |
6 | FB | Converter feedback input. Connect to the output voltage with a feedback resistor divider. |